Cap – steel
On request
Technical Data
Scope of Delivery
Cap 8 160x160, St, black
4 dome-head screws M8x14, St, black
Properties
Article number | 0.0.475.15 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 624 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Forma: Rectangular | Dimensión X: 160 mm | Dimensión Y: 80 mm | Color: Aluminio blanco | Largo de borde X: 160 | |
Forma: Cuadrada | Dimensión X: 160 mm | Dimensión Y: 160 mm | Color: Negro | Largo de borde X: 160 | |
Forma: Cuadrada | Dimensión X: 160 mm | Dimensión Y: 160 mm | Color: Aluminio blanco | Largo de borde X: 160 | |
Forma: Rectangular | Dimensión X: 240 mm | Dimensión Y: 160 mm | Color: Negro | Largo de borde X: 240 | |
Forma: Rectangular | Dimensión X: 320 mm | Dimensión Y: 160 mm | Color: Negro | Largo de borde X: 320 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73269098
Cap – steel
On request