Technical Data
Scope of Delivery
Housing base, die-cast zinc
Housing cap, PA-GF, grey
Flat head screw DIN 921-M5x6, St, bright zinc-plated as a holding plate
Button-Head Screw ISO 7380-M5x16, St, stainless
Properties
Article number | 0.0.601.70 |
---|---|
Line | line X |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 38 g |
Force | F = 20 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 8 | Colour: Black | Edge length X: 20 | Edge length Y: 40 | Height/depth Z: 27.5 | |
Line: 6 | Colour: Black | Edge length X: 16 | Edge length Y: 38 | Height/depth Z: 22 | |
Line: 5 | Colour: Black | Edge length X: 14 | Edge length Y: 28 | Height/depth Z: 15 | |
Line: 5 | Colour: Grey | Edge length X: 14 | Edge length Y: 28 | Height/depth Z: 15 | |
Line: X | Colour: Grey | Edge length X: 22 | Edge length Y: 20 | Height/depth Z: 24 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
UNSPSC 7.0
31163101
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
85051990