item
Pin Element

Pin Element


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Basic unit, St, bright zinc-plated
Grub screw DIN 914-M4x6, St, bright zinc-plated
Dowel ISO 8735-8m6x16, St, hardened

Properties

Article number 0.0.624.87
Line line 10
ESD ESD-safe = Yes
Weight m = 48.3 g
Delivery unit 1 pce.

Description

Making stable profile connections even stronger! The Pin Element can be used to provide additional support for Standard, Universal and Automatic Fasteners.
Recommendation:
Always use Pin Elements if impacts are likely.
The Pin Element is inserted into the profile groove and, once the Standard, Universal or Automatic Fastener has been fitted, a 7.9 mm diameter bore is drilled into the profile through the Pin Element to accommodate the dowel pin. The dowel pin is then pushed up to the side of the profile, where it fixes into place.
With each Pin Element that is added, the fastening’s resistance to movement increases, up to a maximum of 4,000 N.

Variants

Sort by

Serie:  8
Serie:  10
Serie:  12

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098