Fast. Universal. Flexible. Re-usable.
The item MB Building Kit System opens up a whole new dimension in flexibility.
Profiles can be connected to other profiles at any position and at virtually any angle without machining. Profile sections are attached to existing constructions and are employed as re-usable, variable struts.
Thanks to the CLICK-Fastening Set, profiles no longer need to be cut off with absolute accuracy! The CLICK-Fastening Set is particularly attractive for temporary structures - modifications can be made quickly and easily!
The particular advantage of the CLICK-Fastening Set lies in its speed of use. The fastener is simply placed on the profile grooves and locked with a ¼-turn. It is then secured in position by tightening a tensioning screw located on the side. The result - maximum flexibility combined with complete ease of operation.
The CLICK-Fastening Set is the perfect choice whenever MB Building Kit System users need to assemble a flexible frame quickly and easily!
The CLICK-Fastening Set is ideal for everything that needs to be adapted, adjusted or changed frequently:
- Test equipment
- Structures for lighting and camera equipment
- Adjustable fixtures for holding work pieces
- Auxiliary structures in production
- and much more besides!
The Click-Fastening Set 8 is available in two versions:
as a connection between the groove sides of two Profiles 8 (spaced 20 mm apart, order number 0.0.489.79) or as a 90° variant (order number 0.0.606.94) for connecting the end face of a Profile 8 40x40 at any angle of rotation to a profile groove at an angle of 90°.
Any questions about this product ? Please ask your local distribution partner.