Working with the components in the item Building Kit System is simple, logical, quick and clean. Many system components require additional explanations which are not contained in the catalogues. Have a look at our "Questions about the product" or read the assembly instructions:
 

New!! Angle Locking Bracket 620 KB
Ball Screw Units KGT 995 KB
Chain Drive 727 KB
Coupling D30 551 KB
Coupling D55 519 KB
Coupling D80 529 KB
Distribution Strip 336 KB
Drawer Unit Adapter Set 524 KB
Drill Mount 954 KB
Dual-Rod Lock System 630 KB
Fastening Set, Keyboard Shelf 573 KB
Hinge Al, lighty duty 65 KB
Hinge 8 for Corner-Fastener 8 32x18 60 KB
Hinge 5 for Corner-Fastener 8 32x18 55 KB
Integrated Lock System 670 KB
Lamp 35 W 41 KB
Lifting-Door-System 2,3 MB
Linear Unit KLE 3,5 MB
Lifting Column 8 200x170 1,2 MB
Lifting Column 8 200x170 synchro/memory II 390 KB
Lifting Column 8 200x170 manuel / electronic 490 KB
Lifting Column Set 180x120 E 400 KB
Light Fitting 55 W 925 KB
Linear Guide 12 D25 2,1 MB
Linear Guide Unit 8 D14 659 KB
Lock System 6-8 1,6 MB
Locking Systems 590 KB
Mitre-Fastening Sets 8 246 KB
PC Mount 426 KB
Pivot Arm 8 369 KB
Positioning Set 8 40 852 KB
Roller for Corner-Fastener 8 32x18 59 KB
Roller Guide 5D 6 218 KB
Roller Guide 8D 14 310 KB
Roller Guide 8D 25 320 KB
Roller Guide 8 D 6 323 KB
Roller Guide 8 D10 430 KB
Roller Shutter System 3,1 MB
Security Lock Compact 2NC 60 KB
Security Lock Compact 70 KB
Sliding-Door Pin Lock 570 KB
Steel Rail Guide PS 4-15 316 KB
Timing-Belt Reverse Unit 5 R 10 619 KB
Timing-Belt Reverse Unit 8 R25 569 KB
Timing-Belt Reverse Unit 8 80 R25 606 KB
Work bench E and 4 E 1,6 MB