New contours for profiles and elements in the item MB Building Kit System:
The X indicates the design line.

The profiles X: maximum functionality and precise contours.
The clean room profiles in their new design are fully enclosed and rounded off and have completely smooth side panels. The fine, smoothest possible edge radius appears to be a completely seamless connection between clean room profiles.
The key to this sophisticated technology is the covered profile grooves which, despite being so well disguised, are ready for use in a moment. The groove cover can be removed - allowing one of the universal fastenings to be attached almost instantaneously wherever it is needed. And only where it is needed - elsewhere the silky smooth anodised aluminium surface remains unbroken.

The components X: consistently practical and with uncluttered, timeless lines.
The straight lines of the clean room profiles are reflected in the shapes and colour shades of the adjustable feet and handles and the corresponding components used for attaching panels and moveable frame elements.
Unobtrusive grey end caps close off the cut edges of the profiles at the end-faces.
The tidy straight lines are applied consistently throughout the design and give the finished construction a harmonious overall appearance.

The profiles Line X have convincing qualities: the modular system with its modular dimensions makes it possible to construct supporting and concealing structures quickly and flexibly.
The great advantage of the enclosed design is easy to see: dirt has no chance and cannot enter the groove.
Profile constructions made from the MB Building Kit System Line X are, as a result, ideally suited to industrial applications which have very high cleanliness requirements:

- Enclosure & guard systems on machines
- Products for use in cleanrooms
- Partitioning within the room
- Shelving and showcases

Outstanding:
The innovative Line X gives every construction a high-quality appearance.Sophisticated technology combined with superior design. We proudly announce: The Line X was awarded with the "iF Product design Award" 2008.