New Products 09/2009 include a number of interesting products for creating ergonomic workplaces and innovations for constructing partitions.
New ideas for adjustment devices, devices for hanging up tools, and practical devices for holding materials so they are ready when needed.
Lightweight partitions can be erected and connected easily and doors provided with reliable seals. The new components in the MB Building Kit System are perfect for constructing numerous special applications without time-consuming planning and machining.
 
Make sure you benefit from item innovations – Your ideas are worth it.
 

item Ball Joint 8

Ball Joint 8 is used to interconnect Line 8 aluminium profiles or other components at any chosen angle.

  • Double ball joint with particularly wide angle of adjustment
  • 2 versions: locking joint for a static use or
    manual adjustment over clamp lever
  • Connection to a Profile 8 or round aluminium Profile 8 D40

Usual application areas for the new item Ball Joints are: Connection of screens, lighting and cameras or swivelling consoles for objects and tools.


Angle Locking Bracket 8 80x40

The new item Angle Locking Bracket 8 80x40 allows to interconnect profile structures at any chosen angle. It combines a precise angle adjustment to a sturdy connection.

  • Sturdy, provides a secure fit, easy handling
  • Pre-assembled: screw on and use
  • Supports forces in all directions
  • Integrated toothing avoids unintended change of the set angle
  • Adjustment without tools

The Angle Locking Bracket is an easy-to-use for connecting adjustable jigs to ergonomically designed workstations such as stand-alone shelves, shelving units, material trolleys etc.


Frame Profile 8 40x20

For constructing sturdy shelves and trays for workplaces and material trolleys

  • Thin edge for an increased useable surface
  • Higher edge for more support
  • Easy and sealed panel-fixing
  • Easy-to-use, cost-effective profile with simple fastening technique

Ideal for shelves combined to Angle Locking Bracket 8 80x40


Runner 8 80x40

The heavy-duty Runner for Profile 8 grooves: A load of up to 200 N can be secured safely to this hanger and moved.

  • Split design allows subsequent assembly in profile grooves
  • Remarkable sliding properties, no stick-slip effect
  • 2 stainless Spring Hooks to quickly hang up tools, balancers, cables, etc

Additional holes enable feed cables to be secured with cable ties for routing on the Runner.

   

Central-Fastening Set P 8

Special variant of Central-Fastening Set 8 for connecting parallel Line 8 profiles.

  • Quick parallel-profile connections
  • No visible fastener (from the side)
  • No gap between profiles

Individual, inherently stable partitions or partition elements to be rowed together quickly without time-consuming alignment procedures.


Door Stop Seal

Fitted in the door gap, the Door Stop Seal forms a stop for swivel doors and seals the gap with an elastic lip seal.

  • Low wear
  • All-round seal - therefore also adapted for cleanroom applications
  • Easy cut-off and mounting 

When using appropriate hinges and locks (fitted versions), a continuous door seal can be used.


Find more information about our New Products 09/2009 in our New Products PDF or ask your local distribution partner.