Question:
Are there load capacity details available for the Base Plates and Transport Plates and what weights can I safely lift with each Plate and eye bolt?

Answer:
We have restricted our Base Plates and Transport Plates to 10,000 N, which is why there are no M20 or larger versions, to prevent the material "creeping".
Eye bolts are subject to standard weight ratings which show the maximum loads. Our Base Plates and Transport Plates have been designed to withstand those loads and those given for the Knuckle Feet.Eye Bolt M16 DIN 580: maximum tensile load 7000 N ø thread length here, nominal 1x D.

 
If you have further technical queries about our products please do not hesitate to contact your local distributor or simply send a mail to info@item24.com