The item Click-Fastening Set 8 is a power-locking connection for two aluminium profiles 8 that can be arranged at any angle or parallel to each other.








The item Click-Fastening Set 8 is a power-locking connection for two item aluminium profiles 8 that can be arranged at any angle or parallel to each other.
The swivelling fasteners engage in the profile grooves from both sides allowing the shifting of the fastener along both grooves or a rotation in any angle position of the profiles.
Special versions of the Click Fastener:
The item Click-Fastening Set 8 is available in two versions: as a connection between the groove sides of two aluminium profiles 8 at intervals of 20 mm, (order no. 0.0.489.79) or the 90° variant (order no. 0.0.606.94) for connecting the end face of a Profile 8 40x40 at any angle of rotation to a profile groove at an angle of 90°.
The particular advantage of the Click-Fastening Set lies in its speed of use.
The fastener is simply placed on the profile grooves and locked with a ¼-turn.
It is then secured in position by tightening a tensioning screw located on the side.
The result:
Maximum flexibility combined with complete ease of operation.
1) Mount the Click-Fastening Set onto the profile groove and lock in position (CLICK!)
2) Connect the Click-Fastening Set with the second profile
3) Align the Click-Fastening Set and tighten the tensioning screw
4) Dismantling: Loosen the tensioning screw, lift the locking strip out of the profile groove and swivel it back.
The CLICK-Fastening Set does not need to be taken apart and is immediately ready for use again.
The Click Fastener can be used for Line 8 of the item MB Building Kit System.
The Click-Fastening Set is ideal for everything that needs to be adapted, adjusted or changed frequently:
• Test equipment
• Structures for lighting and camera equipment
• Adjustable fixtures for holding workpieces
• Auxiliary structures in production
– And much more besides!
The Automatic Fastener is a right-angled, slidable, power-locking connection with a high load-bearing capacity. The particular assembly advantage: No profile machining because the fastener is screwed directly into the end faces of the aluminium profile.



The Automatic Fastener is a right-angled, slidable, power-locking connection with a high load-bearing capacity.
The particular assembly advantage: No profile machining because the fastener is screwed directly into the end faces of the aluminium profile. This way a secure connection is obtained within a few seconds. Therefore, the Automatic Fastener can be installed easily into existing aluminium profile constructions.
item Automatic-Fastening Sets are available for Lines 5, 6, 8 and 12.
Automatic-Fastening Sets should be used in pairs.
Special versions of the item Automatic Fastener:
> Automatic-Fastening Set 8 N is a special version of the Automatic-Fastening Set for the attachment of profiles to enclosed grooves which can subsequently be opened. For this reason it is ideal for cleanroom applications.
> With the Automatic-Fastening Sets 8 N D40, aluminium profiles 8 D40 with open or enclosed grooves (= designed to be subsequently opened) can be connected.
The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole.



The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole. The profile attached using the Universal-Fastening Set can be moved along the profile groove.
For this reason the Universal-Fastener can be installed easily into existing constructions. For particular applications, the anti-torsion pin of the Universal Fastener can be broken off at a specified breakpoint. This Universal-Fastening Set can thus also be used to secure profiles to e.g. panels.
The item Universal-Fastening Set is available for Lines 5, 6, 8 and 12.
Special versions of the item fastening set:
> Universal-Fastening Set 8 made from cast stainless steel
The reinforced version of Universal-Fastening Set 8 with a Universal Fastener made from cast stainless steel. Resistant against vibration or temperature fluctuations. Particularly suitable for profile connections that are subject to vibration or temperature fluctuations.
> Universal-Fastening Set 8 die-cast zinc version
The screw and the T-Slot Nut made of highly-resistant galvanized steel allow higher tightening torques and high loads for a secure connection.
> Universal-Fastening Set 8 stainless version
For a use outside or in cleanrooms, a completely stainless variant (screw and T-Slot Nut) is available.
> Universal-Fastening Sets between Lines 5 and 8
The Universal Fastener 5/8 and 8/5 allow a power-locking connection of aluminium profiles of Lines 5 and 8. The subsequent installation in existing constructions is possible without restrictions.
The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs.



The required thread can be cut directly into the core bore (= centre hole of the aluminium profile). A second hole is drilled in the opposite aluminium profile for the screw to be tightened. The fastening is particularly stable, resistant, cost-effective and fixed in position. For larger profile sections, it is possible to use several Standard Fasteners on the profile end face.
The Standard -Fastening Set is available for all item Lines 5, 6, 8 and 12.
For Line 8, the Standard Fastener exists in two special versions:
> For the Standard-Fastening Set 8 E, a self-threading special screw reduces the machining requirement as one of the drill holes is not needed. It is already economical at an early stage when several Standard Fasteners are used.
> The Standard-Fastening Set 8 K is the ideal solution when all connected profiles require a free groove to insert panels. This item Standard Fastener is designed in such a way that right-angled panel elements can be easily inserted without any machining required.

The item Central-Fastening Set
The Central-Fastening Set 8 is ideal for the right-angled connection of aluminium profiles 8 used for the construction of protective enclosures and partitions.
Central Fastener 8 is useful if the profile grooves of a construction facing each other are to accommodate a panel element. Since the groove area remains free with this fastening set, no special machining of the panel element in the corner area is required.
The Central-Fastening Set 8 is thus a particularly cost-effective means of making a profile connection

item Direct-Fastening Set 8 90°
The Direct-Fastening Set 8 90° is used for right-angled connection of Profiles 8. The profile can be secured at the end face and at any angle.
A thread M8x16 must be cut into the core bore of this aluminium profile. This item fastener is movable and requires only one machining process and is designed for medium loads.

item Corner-Fastening Sets
These Fastening Sets can be used to construct a corner unit with three profiles or one corner angle with two profiles ensuring a continuous profile geometry.
These Fastening Sets are ideal for constructing attractive display cases, tables, cover hoods, etc..

item Fasteners: Angle
For power-lock connection (without machining) between aluminium profiles, reinforcing profile connections or for fastening a range of components to profiles.
Here, only right-angled aluminium profile connections are represented. Additionally, we distinguish the "Angled connections" and the "Connection between profiles crossing each other".
All item fasteners are summarised in a PDF file.
Questions?
Your local item distribution partner will be happy to answer any further question you might have regarding item fasteners.