Special-purpose applications require special materials: Corrosion resistant stainless steel in the shape of the tried-and-tested Profiles 8 in the item MB Building Kit System opens up a whole new world of application opportunities in the construction of production equipment.

The Line Profiles St 8 combines the unique flexibility of the Building Kit System with a new quality of material: Stainless steel (B.S. 304) is ideal for many applications as it is resistant to both acids and chemicals. Its physiological properties are also completely neutral so it is also suitable for contact with food. The smooth surfaces are easy to clean and are highly attractive. Even temperatures of 200°C and above will not adversely affect the rigidity of the profiles and fastening elements.
Steel as a material remains extremely tough when loads reach peak levels. The high tensile strength of the material provides additional resistance to fractures. The material is fatigue-proof when subjected to vibrations over long periods.