MB Building Kit System
Applications
Examples of applications
New Products
Catalogue
Product Design
item interactive
Product FAQ's
Fitting Instructions
Information Materials
Support
CAD Online
Training Workshops
item ikasys
Press Service
Information Materials
Distributors
Global Industrial Fairs
Company Profile
Job Vacancies
Information Materials
Login Online Catalogue
Distributor Login
Renewable Energy
Kanban
Search | Sitemap | Help 
ProductsServiceContactNewsCatalogue
The item Building Kit System includes mainly aluminium profiles, fasteners, aluminium extrusions, T-slot nuts, linear units and linear guides, and provides solutions for work benches, guard systems, conveyors, enclosures, workplace safety, production lines and cleanroom applications.
  • Support
  • CAD Online
  • Training Workshops
  • item ikasys
  • Press Service
  • New Products
  • New Products 04/2010
  • New Products 09/2009
  • New Products 04/2009
  • New Products 05/2008
  • New Products 02/2008
  • New Products 09/2007
  • New Products 04/2007
  • New Products 09/2006
  • New Products 04/2006
  • Customer reports
  • Professionel Articles
  • About item
  • Press releases
  • item logo and photos
  • Press-DVD request
  • E-Mail service
  • Press contact person
  • Information Materials

 Service // Press Service // New Products // New Products 04/2007 

Panel Clamp X

Panel Clamp X

glasklemme_x_en.pdf

45 K

glasklemme_x_en_.doc

87 K

X-Line_Glasklemme_jpg_klein.jpg

57 K

Locking Multiblock

Locking Multiblock

rastmultiblock_x_en.pdf

48 K

rastmultiblock_x_en_.doc

88 K

X-Line_Rastmultiblock_jpg_klein.jpg

58 K

Line X

Line X

neue_baureihe_x_en.pdf

160 K

neue_baureihe_x_en.doc

225 K

X-Line_Detailaufnahme_jpg_klein.jpg

86 K

X-Line_jpg_klein.jpg

105 K

© 2010 item Industrietechnik GmbH | Catalogue | Printable version | PDF version |  Imprint