Profil křídla závěsu
Technické údaje
Vlastnosti
| Číslo zboží | 0.0.454.54 |
|---|---|
| Line | Line 8 |
| Bezpečné z hlediska ESD | Bezpečné z hlediska ESD = Ne |
| Hmotnost | m = 0,73 kg/m |
| Dodací jednotka | 1 kus à 3 000 mm |
| Materiál | Al, eloxování |
| Barva | přírodní odstín |
Popis
Varianty
Řadit podle
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 10 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 10 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside |
Ke stažení
Data CAD
Soubory
Příslušenství
Klasifikace
Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 8.0
35020190
UNSPSC 9.0
31162403
eCl@ss 11.0
23360190
UNSPSC 7.0
31162403
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Číslo celního tarifu
76042100