Profil 8 40x40


Vybraná varianta
Profil 8 40x40 2N180 E, přírodní odstín (0.0.452.74)
Profil 8 40x40 2N180 E, přírodní odstín
0.0.452.74
Zobrazit všechny

Technické údaje

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží0.0.452.74
LineLine 8
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Plocha průřezuA = 4,95 cm2
Moment setrvačnosti, torzníIt = 4,64 cm4
Moment setrvačnosti, osa xIx = 8,05 cm4
Moment setrvačnosti, osa yIy = 8,63 cm4
Hmotnostm = 1,33 kg/m
Dodací jednotka1 kus à 6 000 mm
MateriálAl, eloxování
Přípustná vytahovací síla drážkyF = 1750 N
Barvapřírodní odstín
Moment odporu, osa xWx = 4,02 cm3
Moment odporu, osa yWy = 4,3 cm3

Popis

Profile 8 40x40 2N180 E is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 8.
This considerably weight-reduced aluminium profile in the economy (E) design variant from item features two open Line 8 profile grooves that are arranged at 180° to each other. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
Profiles 8 E from item are available with unbroken outer sides in a variety of arrangements. On the weight-optimised economy profiles, there is no profile groove concealed under the profile wall.
The profiles in Line 8 are available in standard, light and economy (E) design variants. Due to additional cavities, a Profile 8 40x40 light weighs around 30 percent less than a Profile 8 40x40 in the same length. A Profile 8 40x40 E weighs approximately 45 percent less.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.

Varianty

Řadit podle

Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  3000 Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  50 ... 6000Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  EconomyDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  EconomyDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  NormaDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  3000 Design:  NormaDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  NormaDrážky:  Otevřít OtevřítIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  1 strana uzavřená 1 strana uzavřenáIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  1 strana uzavřená 1 strana uzavřenáIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  EconomyDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  EconomyDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Integrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Integrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Integrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  EconomyDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Integrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  EconomyDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Integrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  3 strany uzavřené 3 strany uzavřenéIntegrace funkcí:  Ne
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  3 strany uzavřené 3 strany uzavřenéIntegrace funkcí:  Ne
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  3 strany uzavřené 3 strany uzavřenéIntegrace funkcí:  Jednoduché drážkové otevírání (NO)
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  3 strany uzavřené 3 strany uzavřenéIntegrace funkcí:  Jednoduché drážkové otevírání (NO)
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  Vše uzavřeno Vše uzavřenoIntegrace funkcí:  Jednoduché drážkové otevírání (NO)
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  Vše uzavřeno Vše uzavřenoIntegrace funkcí:  Jednoduché drážkové otevírání (NO)

Výpočet zatížení

Kalkulačka průhybu

Působení síly
Orientace

Délka je povinná

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.