Šrouby s válcovou hlavou s vnitřním šestihranem


Vybraná varianta
Šroub s válcovou hlavou DIN 912 M6x12, pozinkování (8.0.007.16)
Šroub s válcovou hlavou DIN 912 M6x12, pozinkování
8.0.007.16
Zobrazit všechny

Technické údaje

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží8.0.007.16
Vlastnostpozinkování
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Hmotnostm = 5,07 g
Dodací jednotka1 kus
MateriálOcel 10.9

Varianty

Řadit podle

Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  5Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  8Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  10Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  12Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  14Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Black BlackThread length:  50Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M3Colour:  Black BlackThread length:  60Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  8Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  10Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  12Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  14Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M4Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  8Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  10Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  12Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  14Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  22Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  45Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  65Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  8Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  10Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  12Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  14Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  22Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  28Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  45Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  50Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  55Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  60Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  70Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  80Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  100Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  140Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  14Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  22Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  45Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  50Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  60Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  70Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  80Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M8Colour:  Bright zinc-plated Bright zinc-platedThread length:  100Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  16Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  18Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  45Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  50Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  60Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  70Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  80Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  100Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M10Colour:  Bright zinc-plated Bright zinc-platedThread length:  140Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  20Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  25Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  30Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  35Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  45Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  50Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  60Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  70Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  80Bolt head design:  Cylinder
Standard:  DIN 912Thread:  M12Colour:  Bright zinc-plated Bright zinc-platedThread length:  100Bolt head design:  Cylinder
Standard:  DIN 6912Thread:  M5Colour:  Bright zinc-plated Bright zinc-platedThread length:  8Bolt head design:  Cylindrical, flat
Standard:  DIN 6912Thread:  M6Colour:  Bright zinc-plated Bright zinc-platedThread length:  40Bolt head design:  Cylindrical, flat

Ke stažení

Data CAD

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 11.0
23110101
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Číslo celního tarifu
73181568