item
Wall Trunking

Wall Trunking

The modular Wall Trunking from item is fitted into the wall to provide safe, cleanroom-compatible cabling. With a 20 mm protrusion, cables can be laid over profiles without the need for any processing. K76 elements such as sockets can be snapped directly into the Wall Trunking. Surfaces bevelled at 45° ensure that no impurities can accumulate.

25 výsledky