Profil X 8 80x40 XMS


Vybraná varianta
Profil X 8 80x40 2N K15 2T – XMS, přírodní odstín (0.0.686.21)
Profil X 8 80x40 2N K15 2T – XMS, přírodní odstín
0.0.686.21
Zobrazit všechny

Technické údaje

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží0.0.686.21
LineLine X
LineLine 8
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Plocha průřezuA = 10,81 cm2
Moment setrvačnosti, torzníIt = 4,79 cm4
Moment setrvačnosti, osa xIx = 17,81 cm4
Moment setrvačnosti, osa yIy = 69,01 cm4
Hmotnostm = 2,76 kg/m
Dodací jednotka1 kus à 6 000 mm
MateriálAl, eloxování
Přípustná vytahovací síla drážkyF = 1750 N
Barvapřírodní odstín
Moment odporu, osa xWx = 8,21 cm3
Moment odporu, osa yWy = 17,25 cm3

Popis

Varianty

Řadit podle

Delivery unit:  Cut-offLength:  20 ... 6000Closed side:  ShortFunction integration:  Door seal grooveGroove type:  Door seal groove, 8 mm
Delivery unit:  PieceLength:  6000 Closed side:  ShortFunction integration:  Door seal grooveGroove type:  Door seal groove, 8 mm
Delivery unit:  Cut-offLength:  20 ... 6000Closed side:  LongFunction integration:  Cable conduit openingGroove type:  Cable conduit K 15 mm
Delivery unit:  PieceLength:  6000 Closed side:  LongFunction integration:  Cable conduit openingGroove type:  Cable conduit K 15 mm
Delivery unit:  Cut-offLength:  20 ... 6000Closed side:  LongFunction integration:  Door seal grooveGroove type:  Door seal groove, 3.5 mm
Delivery unit:  PieceLength:  6000 Closed side:  LongFunction integration:  Door seal grooveGroove type:  Door seal groove, 3.5 mm

Výpočet zatížení

Kalkulačka průhybu

Působení síly
Orientace

Délka je povinná

Ke stažení

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.