Nutenstein St
Technische Daten
Eigenschaften
| Artikelnummer | 0.0.003.67 |
|---|---|
| Baureihe | Baureihe 12 |
| Eigenschaft | verzinkt |
| ESD-sicher | Ja |
| Gewindedurchmesser | M10 |
| Gewicht | m = 51.5 g |
| Kraft zul. | Fzul. = 10’000 N |
| Liefereinheit | 1 Stück |
| Material | St |
| Moment | M = 65 Nm |
Beschreibung
Der Nutenstein der Bauart schwer aus verzinktem Stahl ist breiter als ein Standard-Nutenstein. Er wird stirnseitig in die Profilnut 12 eingeschoben und hält durch das federgelagerte Druckstück die Position.
Hinweis: Achten Sie bei der Wahl der passenden Variante auf die Belastbarkeit des Gesamtsystems aus Nutenstein, Nutflanke und Schraube.
Varianten
Sortieren nach
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
| Line: 5 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 5 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
| Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 6 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 6 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Standard | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
| Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Heavy duty | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
| Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
| Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard |
Downloads
CAD-Daten
Dateien
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Zolltarifnummer
73181900
















































