Zylinderschrauben
Technische Daten
Eigenschaften
| Artikelnummer | 0.0.652.76 |
|---|---|
| Eigenschaft | verzinkt |
| ESD-sicher | Ja |
| Gewicht | m = 12.75 g |
| Liefereinheit | 1 Stück |
| Material | St-10.9 |
Varianten
Sortieren nach
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 5 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 8 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 10 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 12 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 14 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Black | Thread length: 50 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M3 | Colour: Black | Thread length: 60 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 8 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 10 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 12 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 14 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M4 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 8 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 10 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 12 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 14 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 22 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 45 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 65 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 8 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 10 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 12 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 14 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 22 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 28 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 45 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 50 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 55 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 60 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 70 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 80 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 100 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 140 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 14 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 22 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 45 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 50 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 60 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 70 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 80 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M8 | Colour: Bright zinc-plated | Thread length: 100 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 16 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 18 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 45 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 50 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 60 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 70 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 80 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 100 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M10 | Colour: Bright zinc-plated | Thread length: 140 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 20 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 25 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 30 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 35 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 45 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 50 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 60 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 70 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 80 | Bolt head design: Cylinder | |
| Standard: DIN 912 | Thread: M12 | Colour: Bright zinc-plated | Thread length: 100 | Bolt head design: Cylinder | |
| Standard: DIN 6912 | Thread: M5 | Colour: Bright zinc-plated | Thread length: 8 | Bolt head design: Cylindrical, flat | |
| Standard: DIN 6912 | Thread: M6 | Colour: Bright zinc-plated | Thread length: 40 | Bolt head design: Cylindrical, flat |
Downloads
CAD-Daten
Dateien
Zubehör
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 11.0
23110101
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Zolltarifnummer
73181568


Bright zinc-plated










Black