Technische Daten
Lieferumfang
1 Stahlblechgehäuse verzinkt, schwarz
1 Drehachse kugelgelagert
1 Radachse kugelgelagert
Fadenschutz
Bereifung TPE, spurfrei, 80 Sh A, grau
Eigenschaften
Artikelnummer | 0.0.418.08 |
---|---|
Baureihe | Baureihe 12 |
Baureihe | Baureihe 6 |
Baureihe | Baureihe 8 |
ESD-sicher | Nein |
Gewicht | m = 710 g |
Liefereinheit | 1 Stück |
Reinraumtauglichkeit | Nein |
Tragfähigkeit | 100 kg/Rolle |
Beschreibung
Zur Befestigung an der Nutseite der Profile kommt ebenfalls eine Fußplatten zum Einsatz (Gewindelängen evtl. durch Scheiben DIN 125 ausgleichen). Zusätzlich ist für bestimmte Anwendungen die Kombination mit der Bodenbefestigungsplatte 8 möglich.
Varianten
Sortieren nach
Load capacity (roll): 150 kg | Roll diameter: 50 mm | Tread: Polyurethane (PU) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 150 kg | Roll diameter: 50 mm | Tread: Polyurethane (PU) | Material: Steel (bright zinc-plated) | Brake: Single | |
Load capacity (roll): 60 kg | Roll diameter: 75 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 60 kg | Roll diameter: 75 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 60 kg | Roll diameter: 75 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 60 kg | Roll diameter: 75 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 90 kg | Roll diameter: 80 mm | Tread: Thermoplastic elastomer (TPE) | Material: Stainless steel | Brake: None | |
Load capacity (roll): 90 kg | Roll diameter: 80 mm | Tread: Thermoplastic elastomer (TPE) | Material: Stainless steel | Brake: None | |
Load capacity (roll): 90 kg | Roll diameter: 80 mm | Tread: Thermoplastic elastomer (TPE) | Material: Stainless steel | Brake: Double | |
Load capacity (roll): 90 kg | Roll diameter: 80 mm | Tread: Thermoplastic elastomer (TPE) | Material: Stainless steel | Brake: Double | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 80 kg | Roll diameter: 100 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 150 kg | Roll diameter: 100 mm | Tread: Polyurethane (PU) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 150 kg | Roll diameter: 100 mm | Tread: Polyurethane (PU) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: None | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double | |
Load capacity (roll): 100 kg | Roll diameter: 125 mm | Tread: Thermoplastic elastomer (TPE) | Material: Steel (bright zinc-plated) | Brake: Double |
Downloads
CAD-Daten
Dateien
Zubehör
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 7.1
23370590
eCl@ss 11.0
23370590
eCl@ss 6.0.1
23370201
UNSPSC 7.0
31162701
Zolltarifnummer
83022000