Fußplatte
Technische Daten
Lieferumfang
2 Zylinderschrauben DIN 7984-M12x30, St, verzinkt
2 Scheiben DIN 433-13, St, verzinkt
Eigenschaften
Artikelnummer | 0.0.007.34 |
---|---|
Baureihe | Baureihe 12 |
ESD-sicher | Nein |
Gewindedurchmesser | M12 |
Gewicht | m = 800 g |
Liefereinheit | 1 Satz |
Material | GD-Zn |
Farbe | schwarz |
Beschreibung
Die Fußplatten können stirnseitig in die Kernbohrungen der Profile oder an den Profilseiten verschraubt werden.
Varianten
Sortieren nach
Line: 5 | External dimension: 40x40 | Thread: M8 | Shape: | Colour: ![]() | |
Line: 5 | External dimension: 40x40 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 5 | External dimension: 40x40 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 5 | External dimension: 40x20 | Thread: M8 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x30 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x30 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x30 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x60 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x60 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 6 | External dimension: 60x60 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 40x40 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 40x40 | Thread: M8 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M20 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 120x120 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 8 | External dimension: 160x60 | Thread: M12 + M10 | Shape: | Colour: ![]() | |
Line: X | External dimension: 80x40 | Thread: M8 | Shape: | Colour: ![]() | |
Line: X | External dimension: 80x40 | Thread: M10 | Shape: | Colour: ![]() | |
Line: X | External dimension: 80x40 | Thread: M16 | Shape: | Colour: ![]() | |
Line: X | External dimension: 80x80 | Thread: M10 | Shape: | Colour: ![]() | |
Line: X | External dimension: 80x80 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 10 | External dimension: 100x100 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 10 | External dimension: 100x100 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 10 | External dimension: 100x50 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 10 | External dimension: 100x50 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 10 | External dimension: 200x100 | Thread: M12 + M16 | Shape: | Colour: ![]() | |
Line: 12 | External dimension: 120x120 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 12 | External dimension: 120x120 | Thread: M16 | Shape: | Colour: ![]() | |
Line: 12 | External dimension: 120x60 | Thread: M12 | Shape: | Colour: ![]() | |
Line: 12 | External dimension: 120x60 | Thread: M16 | Shape: | Colour: ![]() |
Downloads
CAD-Daten
Zubehör
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Zolltarifnummer
79070000