Universal-Verbindungssatz
Technische Daten
Lieferumfang
Universalverbinder 12, GD-Zn
Zylinderschraube DIN 7984-M12x45, St, verzinkt
Scheibe DIN 433-13, St, verzinkt
Nutenstein 12 St M12, verzinkt
Eigenschaften
| Artikelnummer | 0.0.003.57 | 
|---|---|
| Baureihe | Baureihe 12 | 
| Eigenschaft | verzinkt | 
| ESD-sicher | Ja | 
| Gewicht | m = 155 g | 
| Liefereinheit | 1 Satz | 
| Anzugsmoment, verzinkt | Mverz. = 60 Nm | 
Beschreibung
Das nachträgliche Einsetzen und das Verschieben des Profils sind jederzeit möglich. Der Universalverbinder aus Zink-Druckguss benötigt eine Montagebohrung.
Montagehinweise
Varianten
Sortieren nach
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: Both sides | 
Downloads
Zubehör
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
 eCl@ss 8.0
 23360290
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
UNSPSC 9.0
 31162503
eCl@ss 4.0
 22041424
eCl@ss 11.0
 23360290
eCl@ss 6.0.1
 23250311
eCl@ss 5.0
 23250311
UNSPSC 7.0
 31162503
eCl@ss 7.1
 23360290
Zolltarifnummer
 83024200




























