Arm Rests, PP ESD
0.0.639.98
This product is only available for a short time.
Technical Data
Properties
| Article number | 0.0.639.98 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 3.3 kg |
| Delivery unit | 1 set |
Description
•Arm Rests, PP, triangular, adjustable height (70 mm range) and spacing (40 mm range), also available with ESD protection
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
eCl@ss 11.0
21100591
UNSPSC 9.0
56111905
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 4.0
21100502
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94019980
Arm Rests, PP ESD
0.0.639.98
This product is only available for a short time.