Technical Data
Properties
| Article number | 0.0.628.25 |
|---|---|
| Line | line 6 |
| ESD-safe | No |
| Weight | m = 63 g |
| Delivery unit | 1 pce. |
| Material | High-performance, high-speed steel |
Variants
Sort by
| Seria: 6 | Średnica: ø 5,5 mm | |
| Seria: 6 | Średnica: ø 9,1 mm | |
| Seria: 8 | Średnica: ø 12,2 mm |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
eCl@ss 6.0.1
21180101
eCl@ss 11.0
21180107
eCl@ss 4.0
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
eCl@ss 4.1
21010101
eCl@ss 7.1
21180107
UNSPSC 9.0
27112825
UNSPSC 7.0
27112825
Customs tariff number
82075060


