Hinge PA


Selected variant
Hinge 8 PA, right, black (0.0.026.12)
Hinge 8 PA, right, black
0.0.026.12
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hinge halves, PA-GF
Pin, St, bright zinc-plated
Washer, PA

Properties

Article number0.0.026.12
Lineline 8
ESD-safeNo
Weightm = 21 g
Force maxFmax. = 100 N
Delivery unit1 pce.
Colourblack

Description

Hinges PA are simple components for lightweight doors and lids. They are provided with an anti-torsion element which engages on the profile grooves.
Panel elements secured with Hinges PA must be machined with the appropriate holes.
Mit Scharnieren PA können entweder zwei parallele Profile oder ein Profil und eine Fläche schwenkbar verbunden werden.
Hinges PA have an anti-torsion feature that engages with the profile grooves. Before the Hinges can be fastened to a panel element, through-holes need to be drilled into the panel.

Assembly Instructions

Line 6, 8 and 10 door elements can be attached either permanently or in such a way that they can be lifted off subsequently.
For the lift-off version, the doors must be equipped only with right-hand or left-hand Hinges.
For the permanently fixed version, right-hand and left-hand Hinges must be combined.

Variants

Sort by

Řada:  5Barva:  Šedá ŠedáZvedání:  XDoraz:  -
Řada:  5Barva:  Černá ČernáZvedání:  XDoraz:  -
Řada:  6Barva:  Šedá ŠedáZvedání:  Doraz:  Levá
Řada:  6Barva:  Černá ČernáZvedání:  Doraz:  Levá
Řada:  6Barva:  Šedá ŠedáZvedání:  Doraz:  Pravá
Řada:  6Barva:  Černá ČernáZvedání:  Doraz:  Pravá
Řada:  8Barva:  Šedá ŠedáZvedání:  Doraz:  Levá
Řada:  8Barva:  Černá ČernáZvedání:  Doraz:  Levá
Řada:  8Barva:  Šedá ŠedáZvedání:  Doraz:  Pravá
Řada:  8Barva:  Černá ČernáZvedání:  Doraz:  Pravá
Řada:  10Barva:  Šedá ŠedáZvedání:  Doraz:  Levá
Řada:  10Barva:  Šedá ŠedáZvedání:  Doraz:  Pravá
Řada:  XBarva:  Šedá ŠedáZvedání:  Doraz:  Levá
Řada:  XBarva:  Šedá ŠedáZvedání:  Doraz:  Pravá

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
UNSPSC 9.0
31162403
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
39269097