Connector
Technical Data
Scope of Delivery
Male connector, universal, 4-pole, straight M12 male connector, A-coded, insulation displacement connection, knurled fitting material: Die-cast zinc, nickel-plated, external diameter of cable 4 mm to 8 mm
Properties
| ESD-safe | No |
|---|---|
| Weight | m = 12.5 g |
| Delivery unit | 1 set |
| Colour | black |
Description
A-coded Cylindrical M12 male connector Compatible with numerous automation applications
Variants
Sort by
| Number of contacts: 4 | |
| Number of contacts: 5 | |
| Number of contacts: 8 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85444290












