Technical Data
Properties
| Operating voltage | 24 V DC |
|---|---|
| dimmable | Yes |
| ESD-safe | No |
| Weight | m = 76.8 g |
| Ambient temperature (during operation) | -10 °C … +45 °C |
| Protection class | IP 53 |
| Lifetime | 50.000 h (L80/B10) |
| LED power | 14,4 W/m |
| Delivery unit | 1 pce., length 2000 mm |
| Type designation | NPN |
Description
The LED strip switches positive potential to its inputs.
Negative switching (NPN):
The LED strip switches negative potential (ground) to its inputs.
Assembly Instructions
Variants
Sort by
| Länge: 1 m | Schaltung: NPN | |
| Länge: 2 m | Schaltung: NPN | |
| Länge: 1 m | Schaltung: PNP | |
| Länge: 2 m | Schaltung: PNP |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
UNSPSC 26.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395100







