Runner 8
* Mandatory information
Technical Data
Scope of Delivery
2 runner halves, PA-GF, black
2 slide elements, POM, natural
Properties
| Line | Work Bench System |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 39 g |
| Delivery unit | 1 set |
Description
Runner 8 80x40 can also be retrofitted to profile grooves.
Additional holes can be used to secure supply lines with cable ties.
- Spring Hook 60 D6: Recommended max. tensile force F = 100 N
- Spring Hook 80 D8: Recommended max. tensile force F = 200 N
Variants
Sort by
| Retrofitting: X | Edge length X: 60 | |
| Retrofitting: ✓ | Edge length X: 80 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 11.0
23240190
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 9.0
31141501
UNSPSC 26.0
31141501
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
83024900
Runner 8
* Mandatory information





