Transfer Bracket 6 30x12-90

0.0.725.27


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Transfer Brackets 6 30x12-90, Al
2 T-Slot Nuts V 6 St 2xM6-28, bright zinc-plated
4 Button-Head Screws ISO 7380 M6x14, St, bright zinc-plated

Properties

LineLine D30
Lineline 6
ESD-safeYes
Weightm = 102 g
Delivery unit1 set

Description

Transfer Bracket 6 30x12-90 ensures materials can be reliably passed between a rack and a mobile trolley using the item Suspended Conveyor System.
The overlapping brackets guide a Carriage securely from one Conveyor Rail Profile 6 30x30-80 (0.0.712.90) to another. Slight misalignments are balanced out.
Even if a shooter and frame are not perfectly aligned. Transfer Bracket 6 30x12-90 will ensure Carriages are safely and securely passed from one to the other. Since the brackets cover each other and their contours form a gentle curve, the Transfer Bracket can compensate for an offset of up to 10 mm on both sides.
This tolerance compensation also works in the event of a slight height offset, provided the slope the Carriages need in order to move is maintained.
The two brackets are fitted at the ends of the Conveyor Rail Profiles and secured in the Line 6 groove on the underside.

Assembly Instructions

Downloads

CAD Data

"Transfer Bracket 6 30x12-90" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
76169990