Mitre-Fastening Set
Technical Data
Scope of Delivery
Clamping pin M5x23, St, bright zinc-plated
Sleeve with bore, St, bright zinc-plated
Grub screw M6, St, bright zinc-plated
T-Slot Nut 6 St M5, bright zinc-plated
Properties
| Article number | 0.0.627.12 |
|---|---|
| Line | line 6 |
| ESD-safe | Yes |
| Weight | m = 17 g |
| Delivery unit | 1 set |
Description
2. Drill a counterbore (⌀ 9.1 mm, depth 21 mm – Drill 0.0.628.25) for the fastener sleeve into the side of the mitre-cut profile (use of drilling jig 0.0.616.77 recommended).
3. Drill a hole (⌀ 5.5 mm – Drill 0.0.628.55) into the mitred face of the profile (use of drilling jig 0.0.616.89 recommended). Minimum hole depth: 15 mm.
4. Insert the T-Slot Nut into the profile groove of the continuous profile and screw in the clamping pin until the mark around the perimeter is level with the profile surface.
5. Insert the fastener sleeve into the counterbore of the mitred profile and fit the assembly over the clamping pin.
6. Drive grub screw M6 into the fastener sleeve and clamp the profile connection (M = 3.5 Nm).
Variants
Sort by
| Seria: 8 | Rodzaj połączenia: Zmienne | |
| Seria: 6 | Rodzaj połączenia: Zmienne | |
| Seria: 8 | Rodzaj połączenia: Na styk, zmienne | |
| Seria: 6 | Rodzaj połączenia: Na styk, zmienne |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200







