Universal Holder 8 K, Cover Profile Cap 40x20, grey similar to RAL 7042
0.0.711.53
On request
Technical Data
Properties
Article number | 0.0.711.53 |
---|---|
Line | line 8 |
Line | FT |
ESD-safe | No |
Weight | m = 4 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Colour | grey similar to RAL 7042 |
Description
Assembly Instructions
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
27400790
eCl@ss 7.1
27400790
eCl@ss 8.0
27400790
eCl@ss 11.0
27400792
eCl@ss 5.0
27140602
eCl@ss 5.1
27140602
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097
Universal Holder 8 K, Cover Profile Cap 40x20, grey similar to RAL 7042
0.0.711.53
On request