Universal-Fastening Set
Technical Data
Scope of Delivery
Universal Fastener 12, die-cast zinc
Hexagon Socket Head Cap Screw DIN 7984-M12x45, St, zinc-plated
Washer DIN 433-13, St, zinc-plated
T-Slot Nut 12 St M12, zinc-plated
Properties
| Article number | 0.0.003.57 |
|---|---|
| Line | line 12 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Weight | m = 155 g |
| Delivery unit | 1 set |
| Tightening torque, bright zinc-plated | Mbz-p = 60 Nm |
Description
The profile can be retrofitted and moved at any time. The Universal Fastener is made of die-cast zinc and requires an installation bore.
Assembly Instructions
Variants
Sort by
| Line: 5 | Second line: None | : | : | Connection type: Right angled | |
| Line: 5 | Second line: None | : | : | Connection type: Right angled | |
| Line: 6 | Second line: None | : | : | Connection type: Right angled | |
| Line: 6 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 10 | Second line: None | : | : | Connection type: Right angled | |
| Line: 12 | Second line: None | : | : | Connection type: Right angled | |
| Line: 5 | Second line: None | : | : | Connection type: Butting | |
| Line: 5 | Second line: None | : | : | Connection type: Butting | |
| Line: 6 | Second line: None | : | : | Connection type: Butting | |
| Line: 6 | Second line: None | : | : | Connection type: Butting | |
| Line: 8 | Second line: None | : | : | Connection type: Butting | |
| Line: 8 | Second line: None | : | : | Connection type: Butting | |
| Line: 10 | Second line: None | : | : | Connection type: Butting | |
| Line: 5 | Second line: None | : | : | Connection type: Right angled | |
| Line: 6 | Second line: None | : | : | Connection type: Right angled | |
| Line: 6 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled | |
| Line: 8 | Second line: 5 | : | : | Connection type: Right angled | |
| Line: 5 | Second line: 8 | : | : | Connection type: Right angled | |
| Line: 8 | Second line: None | : | : | Connection type: Right angled |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200




























