Drive Pulley
Technical Data
Scope of Delivery
1 drive pulley T5, Al
2 self-aligning ball bearings DIN 630
1 intake/outlet timing belt guide strip 8 40 ESD - 80
2 T-Slot Nuts 8 St 2xM6-36, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
Properties
Article number | 0.0.709.28 |
---|---|
Torque | M = 4 Nm |
Line | Conveyors |
ESD-safe | Yes |
Weight | m = 611 g |
Delivery unit | 1 set |
Status on delivery | Partially preassembled |
Description
Die Antriebsrolle wird mit dem Antriebsbeschlagsatz 8 40 (0.0.702.72) befestigt. Mit der Antriebsrolle wird ein Ein- bzw. Auslauf für die Zahnriemenführungsleiste inklusive Befestigungsmaterial geliefert.
Variants
Sort by
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 40 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 80 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 120 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 160 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 200 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 240 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 320 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Direct drive | Total width: 400 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 40 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 80 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 120 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 160 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 200 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 240 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 320 mm | |
Conveyor type: Flat Belt Conveyor | Drive type: Indirect drive | Total width: 400 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Direct drive | Total width: 40 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Direct drive | Total width: 80 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Indirect drive | Total width: 40 mm | |
Conveyor type: Timing Belt Conveyor | Drive type: Indirect drive | Total width: 80 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23170210
eCl@ss 8.0
23170210
eCl@ss 11.0
23170210
eCl@ss 6.0.1
23170210
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900