Technical Data
Scope of Delivery
PA-GF, black
Ball pin St, bright zinc-plated
Holding forcemax. = 75 N
Properties
Article number | 0.0.388.20 |
---|---|
Line | line 6 |
Line | line 8 |
ESD-safe | No |
Weight | m = 25 g |
Holding force | 75 N |
Delivery unit | 1 pce. |
Description
It can be set as a stop for both sliding and swing doors.
Low-wear design with increased holding force.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 11.0
23240190
UNSPSC 7.0
31163101
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23240190
Customs tariff number
39269097