Basic cobot island for mobile use

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This cobot island offers everything you need for productive deployment of a cobot in a small footprint.
The robust work surface features continuous grooves and is extremely versatile. The matching item Robot Mounting Plate can be used to secure cobots from all leading manufacturers and also to fix workpieces. Dimensions and equipment can be easily customized to your requirements in the item Engineeringtool.
The lockable base cabinet offers sufficient space for the electrical system. An integrated feed-through allows cables to be routed safely and variably to the robot arm. With jacking castors and a wide handle, the Cobot workstation can be set up in different locations.

- 800 x 800 mm work surface with continuous grooves
- Lockable base cabinet with door
- Feed-through for safe routing of cables to the cobot
- Expandable thanks to the item Building Kit System with 4500 compatible components

Note: Depending on the solution’s scaling, operating mode and robot model, structural stability and design must be checked. On request, item will be happy to help you adapt this application to the individual requirements of your project.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.