Basic model Flat Belt Conveyor - accumulating and ESD-safe

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The Flat Belt Conveyor with a width of 320 mm and the accumulation-capable, ESD-safe conveyor belt is suitable for handling unit goods of various types. The ESD-safe conveyor belt can be used to transport sensitive electronic parts in ESD small load carriers, for example. The accumulating conveyor belt also offers the possibility of accumulating the unit loads in a defined position, e.g. for Cable Entry assembly work, removal and testing, or for buffering. The 2000 mm length allows loads of up to 35 kg to be transported and accumulated. The maximum line load is 25 kg/m.
The Flat Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe conveyor belt in eight widths up to 400 mm and center distances up to 6000 mm. The ESD-safe conveyor belt enables the safe transport of sensitive electronic parts.

Notes on industrial conveyor belts:
- The choice of motor must be adapted to the characteristics of the process and the material being moved.
- The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
- ESD compliance must be checked according to the specifications of the handled components and verified at regular intervals.
- The Flat Belt Conveyor 8 40 D-320 with accumulating and ESD-safe belt can be operated with a maximum load of 35 kg and a line load of 25 kg/m.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.