Basic model Timing Belt Conveyor - accumulating and ESD-safe

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

The Timing Belt Conveyor with a width of 80 mm and the accumulating timing belt is suitable for handling heavier small parts or smaller boxes. Due to the ESD-safe conveyor belt, sensitive electronic parts, e.g. in ESD small load carriers, can also be transported without any problems. In the length of 2000 mm, loads of up to 50 kg can be transported and accumulated with a line load of 25 kg/m.
The Timing Belt Conveyor 8 40 D is available with an accumulating, ESD-safe as well as non-accumulating Timing Belt in two widths and in lengths up to 6000 mm. The durable Timing Belts with integrated steel strands transport even heavy transport pieces without slippage.

Notes on industrial conveyor belts:
 - The choice of motor must be adapted to the characteristics of the process and the material being moved.
 - The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
 - ESD compliance must be checked according to the specifications of the handled components and verified at regular intervals.
 - The Timing Belt Conveyor 8 40 D-80 with ESD-safe, accumulating belt can be operated with a maximum load of 50 kg and a line load of 25 kg/m.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.