Belt Conveyor Transfer Mount 8 40

0.0.720.82


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Belt Conveyor Transfer Mount 8 40 fitting, left, PA
1 Belt Conveyor Transfer Mount 8 40 fitting, right, PA
2 Countersunk Screws DIN 7991 M6x22, St, bright zinc-plated
2 Countersunk Screws ISO 10642 M5x10, St, bright zinc-plated
2 hexagon nuts ISO 4035 M5-I5.6I, St, bright zinc-plated

Properties

Article number0.0.720.82
Lineline 8
LineConveyors
ESD-safeYes
Weightm = 65 g
Delivery unit1 set

Description

Belt Conveyor Transfer Mount 8 40 helps to minimise the gap between two item conveyor belts that are positioned end to end. It is screwed to Return Unit Set 8 40. A Profile M 20x4 E (7.0.002.62) ensures a gentle transition between the conveyors.
When dealing with exceptionally light or exceptionally heavy conveyed loads, or very slow conveyor speeds, it is important to thoroughly test transfer points between conveyors.

Assembly Instructions

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120491
eCl@ss 4.0
36121405
eCl@ss 4.1
36121405
eCl@ss 6.0.1
36129104
eCl@ss 7.1
36129104
eCl@ss 8.0
36129104
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
Customs tariff number
39269097