Technical Data
Scope of Delivery
Steel sheet casing bright zinc-plated, black
Wheel axle with sealed ball bearing
Anti-torsion element
Tyre TPE, track-free, 90 Sh A, grey
Properties
Article number | 0.0.603.26 |
---|---|
Line | line 10 |
Line | line 12 |
Line | line 8 |
ESD-safe | No |
Weight | m = 580 g |
Delivery unit | 1 pce. |
Load-carrying capacity | 80 kg/Castor |
Description
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic version is 105 Ω.
The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
The anti-torsion block of this roller is designed for the width of groove 8. It does not fit into narrower system grooves or into base plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Castors can also be attached to the groove side of the profiles using suitable Base Plates/Transport Plates (over-long thread lengths may be compensated for using Washers DIN 125 if necessary). In addition, they can be combined with Floor-Fixing Plate 8 (see Comprehensive Catalogue for MB Building Kit System, Section 2.1 Adjustable Feet) for specific applications.
Variants
Sort by
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Sécurité ESD: ✓ | |
Capacité de charge (roulette): 80 kg | Diamètre des galets: 100 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 80 kg | Diamètre des galets: 100 mm | Sécurité ESD: ✓ | |
Capacité de charge (roulette): 100 kg | Diamètre des galets: 125 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 100 kg | Diamètre des galets: 125 mm | Sécurité ESD: ✓ |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000