Technical Data
Scope of Delivery
Sheet-metal housing, bright zinc-plated, black
Wheel axle with ball bearing,
Anti-torsion block,
Dust shield,
Tyres TPE, 80 Sh A, grey
Properties
Article number | 0.0.420.13 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
ESD-safe | Yes |
Weight | m = 240 g |
Delivery unit | 1 pce. |
Load-carrying capacity | 60 kg/Castor |
Description
Variants
Sort by
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Sécurité ESD: ✓ | |
Capacité de charge (roulette): 80 kg | Diamètre des galets: 100 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 80 kg | Diamètre des galets: 100 mm | Sécurité ESD: ✓ | |
Capacité de charge (roulette): 100 kg | Diamètre des galets: 125 mm | Sécurité ESD: X | |
Capacité de charge (roulette): 100 kg | Diamètre des galets: 125 mm | Sécurité ESD: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
UNSPSC 9.0
31162701
eCl@ss 7.1
23370590
eCl@ss 11.0
23370590
UNSPSC 7.0
31162701
Customs tariff number
83022000