Bowden cable holder M6


Selected variant
Bowden Cable Mounting M6 (0.0.724.81)
Bowden Cable Mounting M6
0.0.724.81
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Bowden Cable Mounting M6, St, bright zinc-plated
1 Adjusting Screw D5/D3-M6x20, CuZn
1 T-Slot Nut V 6 St 2xM6-28, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x12, St, bright zinc-plated

Properties

Article number0.0.724.81
LineLine D30
Lineline 6
ESD-safeYes
Weightm = 84 g
Delivery unit1 set

Description

Bowden Cable Mounting M6 makes it easier to fasten and route the Bowden cables on the item Suspended Conveyor System. The spacing dimensions are geared towards components such as Release Unit 6, Carriage D37-32 (0.0.723.66) and Separator 6, Carriage D37-32 (0.0.724.75), which are actuated via a Bowden cable.
Bowden Cable Mounting M6 is fastened to the Line 6 groove that runs along the top of Conveyor Rail Profile 6 30x30-80 (0.0.712.90). The slot can be used to fasten the part to a Line 8 groove with T-Slot Nut 8 St 2xM6-36 (0.0.723.10).

Variants

Sort by

Line:  8
Line:  6

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23340303
eCl@ss 6.0.1
23340390
eCl@ss 5.1
23340203
eCl@ss 7.1
23340303
eCl@ss 11.0
23340303
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
Customs tariff number
73269098