Technical Data
Scope of Delivery
1 braking roller D52 z16
2 braking roller fixings M6, St, bright zinc-plated
4 T-Slot Nuts V 8 St M6, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M6x14, St, bright zinc-plated
Properties
Article number | 0.0.718.59 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 644 g |
Force perm. | Fper. = 500 N |
Delivery unit | 1 set |
Status on delivery | Preassembled |
Description
The braking roller is supplied with its sprocket wheel already fitted.
The aluminium housing also features three indentations so that cables can be run around the braking roller, too.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
84313900