Cap X 8


Selected variant
Cap X 8 80x80 Al (0.0.651.39)
Cap X 8 80x80 Al
0.0.651.39
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Cap, AI white aluminium similar to RAL 9006
4 dome-head screws M8x14, St, bright zinc-plated

Properties

Article number0.0.651.39
Lineline X
Lineline 8
ESD-safeNo
Weightm = 97 g
Delivery unit1 set

Description

Caps are used to seal off the profiles in Line XMS, covering over cut edges and stopping dirt from penetrating the frame.
Threads need to be tapped into the core bores of the profiles in order to fix the robust aluminium Caps in place.

Variants

Sort by

Forma:  Cuadrada CuadradaBorde exterior:  ÁnguloBorde interior:  ÁnguloDimensión X:  80 mmDimensión Y:  80 mm
Forma:  Cuadrada CuadradaBorde exterior:  ChaflánBorde interior:  ÁnguloDimensión X:  80 mmDimensión Y:  80 mm
Forma:  Cuadrada CuadradaBorde exterior:  RadioBorde interior:  ÁnguloDimensión X:  80 mmDimensión Y:  80 mm
Forma:  Cuadrada CuadradaBorde exterior:  ÁnguloBorde interior:  ChaflánDimensión X:  120 mmDimensión Y:  120 mm
Forma:  Otros OtrosBorde exterior:  ÁnguloBorde interior:  ChaflánDimensión X:  40 mmDimensión Y:  -
Forma:  Otros OtrosBorde exterior:  ÁnguloBorde interior:  ChaflánDimensión X:  80 mmDimensión Y:  -
Forma:  Cuadrada CuadradaBorde exterior:  RadioBorde interior:  ChaflánDimensión X:  80 mmDimensión Y:  80 mm
Forma:  Otros OtrosBorde exterior:  ChaflánBorde interior:  ChaflánDimensión X:  80 mmDimensión Y:  80 mm
Forma:  Redondeado RedondeadoBorde exterior:  RadioBorde interior:  ChaflánDimensión X:  40 mmDimensión Y:  -
Forma:  Triangular TriangularBorde exterior:  ChaflánBorde interior:  ChaflánDimensión X:  80 mmDimensión Y:  40 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 7.1
23369290
eCl@ss 6.0.1
23369290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
76169990