item
Driven roller conveyors

Driven roller conveyors

A conveyor line comprised of driven conveyor rollers is ideal for a whole range of automated conveyor and transport operations. The rollers are moved by a robust chain drive that runs fully covered in the profile groove on the frame. The conveyor line can be up to 6000 mm in length. The maximum width of a roller is 800 mm.

10 results