Technical Data
Properties
Article number | 0.0.682.17 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 3 g |
Delivery unit | 1 pce. |
Material | St, stainless |
Description
Accessories such as Cable Barrel Clamp D7/D2-7 M4 and Thimble D7/D2 are available for transmitting movement. The end of the loop is fastened to the Bowden Cable using Ferrule D2-7. Ferrule Crimper D2 is used to securely press everything together.
Variants
Sort by
Durchmesser Seil: 3 mm | |
Durchmesser Seil: 2 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23130104
eCl@ss 4.0
23130104
eCl@ss 4.1
23130104
eCl@ss 5.0
23130104
eCl@ss 5.1
23130104
UNSPSC 7.0
31163211
eCl@ss 6.0.1
23130104
eCl@ss 7.1
23130104
eCl@ss 11.0
23130104
UNSPSC 9.0
31163216
Customs tariff number
73269098