Slide Guide


Selected variant
Slide Guide 5/5e F (0.0.464.27)
Slide Guide 5/5e F
0.0.464.27
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 T-Slot Nuts 5 St M3, stainless
2 Countersunk Screws DIN 7991-M3x14, St, bright zinc-plated
2 O-rings 3x1

Technical note

with through bores

Properties

Article number0.0.464.27
Lineline 5
ESD-safeNo
Weightm = 8 g
Delivery unit1 set
MaterialPE-UHMW

Description

The Slide Guide Strip can be mounted directly in the profile groove to create simple slide mechanisms. It can be screw-connected to the profiles of the surrounding frames or to moving modules.
Slide Guides L and F are only suitable for installation on moving profiles.
The offset "e" prevents the moving components from colliding with the fixed frame elements.
Slide Guide L (A = floating bearing) and Slide Guide F (B = fixed bearing) as guide elements, secured to a moving component.
e = 0.8 mm
l = 5.5 +0.5 mm

Variants

Sort by

Baureihe:  8Klemmung:  Festlager
Baureihe:  8Klemmung:  Loslager
Baureihe:  6Klemmung:  Festlager
Baureihe:  6Klemmung:  Loslager
Baureihe:  5Klemmung:  Festlager
Baureihe:  5Klemmung:  Loslager

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39201089