Technical Data
Scope of Delivery
with threaded bores
2 grub screws DIN 916-M3x12, St, bright zinc-plated
Properties
Article number | 0.0.459.32 |
---|---|
Line | line 6 |
ESD-safe | No |
Weight | m = 11 g |
Delivery unit | 1 set |
Material | PE-UHMW |
Description
e = 1 mm
l = 7 +0.5 mm
Variants
Sort by
Baureihe: 8 | Klemmung: Festlager | |
Baureihe: 8 | Klemmung: Loslager | |
Baureihe: 6 | Klemmung: Festlager | |
Baureihe: 6 | Klemmung: Loslager | |
Baureihe: 5 | Klemmung: Festlager | |
Baureihe: 5 | Klemmung: Loslager |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 9.0
31162703
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39201089