Border strip D30 surface clamping
This item is not directly orderable.
* Mandatory information
Technical Data
Properties
| Article number | 0.0.686.27 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 40 g/m |
| Delivery unit | cut-off max. 3000 mm |
| Material | PE-HD |
| Colour | grey similar to RAL 7042 |
Description
First, clip Panel-Fixing Strip D30 (0.0.675.37) onto the Profile Tube D30. Next, simply lay the panel element in place. And, finally, press Panel-Fixing Strip D30 8-10mm into place along the side. The end result is a secure, all-round fixing that prevents the panel from rattling.
The Panel-Fixing Strips can be cut to size using item Multi-Purpose Pliers.
Note: Panel-Fixing Strip D30 1-4mm (0.0.675.38) is available for thinner panel elements.
Assembly Instructions
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 3000 | Rango grosor placa: 8-10 mm | |
| Unidad de suministro: Pieza | Largo: 3000 | Rango grosor placa: 8-10 mm | |
| Unidad de suministro: Corte | Largo: 20 ... 3000 | Rango grosor placa: 1-4 mm | |
| Unidad de suministro: Pieza | Largo: 3000 | Rango grosor placa: 1-4 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
Customs tariff number
39169090
Border strip D30 surface clamping
This item is not directly orderable.
* Mandatory information




