Cover Profile


Selected variant
Cover Profile 12, natural (0.0.005.27)
Cover Profile 12, natural
0.0.005.27
Show all
This item is not directly orderable.
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.005.27
Lineline 12
ESD-safeNo
Weightm = 51 g/m
Delivery unitcut-off max. 2000 mm
MaterialPP
Colournatural

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Serie:  5Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  CorteLargo:  20 ... 2000Color:  blanco, transparente blanco, transparenteRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  PiezaLargo:  2000 Color:  blanco, transparente blanco, transparenteRango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  1,5-2 mm
Serie:  5Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  1,5-2 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 2000Color:  blanco, transparente blanco, transparenteRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  PiezaLargo:  2000 Color:  blanco, transparente blanco, transparenteRango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  2-3,5 mm
Serie:  6Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  2-3,5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  blanco, transparente blanco, transparenteRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  blanco, transparente blanco, transparenteRango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 5010 (azul genciana) RAL 5010 (azul genciana)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 5010 (azul genciana) RAL 5010 (azul genciana)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 1018 (amarillo de zinc) RAL 1018 (amarillo de zinc)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 1018 (amarillo de zinc) RAL 1018 (amarillo de zinc)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 6016 (verde turquesa) RAL 6016 (verde turquesa)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 6016 (verde turquesa) RAL 6016 (verde turquesa)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Color:  RAL 3003 (rojo rubí) RAL 3003 (rojo rubí)Rango grosor placa:  4-5 mm
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Color:  RAL 3003 (rojo rubí) RAL 3003 (rojo rubí)Rango grosor placa:  4-5 mm
Serie:  10Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  4-8 mm
Serie:  10Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  4-8 mm
Serie:  10Unidad de suministro:  CorteLargo:  20 ... 2000Color:  blanco, transparente blanco, transparenteRango grosor placa:  4-8 mm
Serie:  10Unidad de suministro:  PiezaLargo:  2000 Color:  blanco, transparente blanco, transparenteRango grosor placa:  4-8 mm
Serie:  12Unidad de suministro:  CorteLargo:  20 ... 2000Color:  Negro NegroRango grosor placa:  6-9,5 mm
Serie:  12Unidad de suministro:  PiezaLargo:  2000 Color:  Negro NegroRango grosor placa:  6-9,5 mm
Serie:  12Unidad de suministro:  CorteLargo:  20 ... 2000Color:  blanco, transparente blanco, transparenteRango grosor placa:  6-9,5 mm
Serie:  12Unidad de suministro:  PiezaLargo:  2000 Color:  blanco, transparente blanco, transparenteRango grosor placa:  6-9,5 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
eCl@ss 7.1
35030190
Customs tariff number
39169050