Customized drawer unit

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

This drawer unit offers storage space in multiple drawers. The modular item drawer system makes it easy to build drawers in the desired heights and widths and use them together in one application.
The handle on the front of the drawer can be selected individually.
All drawers use fully extendable telescopic slides with a soft-close function. The load capacity is up to 45 kg.

- Easy configuration of drawers to suit the application
- Mobile use thanks to heavy-duty jacking castor
- Dimensions of the basic model 780 x 820 x 1100  mm
- Height, width and depth of application can be customized in the item Engineeringtool

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.