Drawer cabinet with individual handles

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

You can easily define the type, number and size of the drawers in this drawer cabinet yourself. With the item Engineeringtool, all details and dimensions of the application can be individually customized.
With the modular item drawer system, drawers can be created in the desired width, depth and height. Instead of the individual handles, you can also choose other variants.
The drawers use fully extendable telescopic rails with a soft-close function. The load capacity is up to 45 kg, depending on the length of the telescopic rails.

- Easy configuration of the drawers to suit the application
- Mobile use thanks to sturdy jacking castors
- Dimensions of the basic model: 540 x 520 x 910 mm

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.